Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
SPC-SM Type - Socket
Bill of material
SPC-10SM-PNK POM NBR
CNSORDERNO
Order number
SPC-10SM-PNK POM NBR
ASSYNO
Assy No.
CB64601
S
Application
Rc1/8
BV
Built-in Valve
With
MT
Material
POM
M
Mass
6.8 g
CL
Color
Pink
L
31.5 mm
E
(20.3) mm
T
R 1/8
H
19.5 mm
D
ΦD
(25.5) mm
SM
Seal material
NBR
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031